??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 2I3-P2A50-M30MI3-BPX0C-002-M4CA
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 2I3-P2A50-M30MI3-BPX0C-002-M4CA
VERF
Availability
Available
BC
Order code
BIC005J
TC
Product identifier
BIC 2I3-P2A50-M30MI3-BPX0C-002-M4CA
PX
Product view
47408_00
ICON
ROT
Rotation
W
Weight
0.240 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital inputs = 8x PNP, Transmission distance = 0...5 mm, Component = Remote, Connection = Connector, M12x1-Female, 12-pin, 0.20 m, PUR, Output voltage = 24 VDC, Rated output current = 500 mA, Housing material = Nickel-plated brass, coated, Dimension = Ø 30 x 85.5 mm, Ambient temperature = 0...55 °C, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.